
Accessories/Spares Parts for Camco Indexers

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeCam Follower
- BrandCamco
- Handle ColorRed
- Product TypeCam Follower
- Series Used OnRDM/PN/ED
- Spindle Included?No
- Used With Model/SeriesH32 1 (1.00")
Related Products
Mechanical Indexer Accessories & Spares
82C33150180003 - Cam Follower for H18 - 14.3mm (.56 inch)
Mechanical Indexer Accessories & Spares
82C33150130003 - Cam Follower for H28 7/8 (0.875 inch)
Mechanical Indexer Accessories & Spares
82C33150110003 - Cam Follower for H20 5/8 (0.625 inch)
Mechanical Indexer Accessories & Spares
82C33150100003 - Cam Follower for H16 1/2 (0.50 inch)
Mechanical Indexer Accessories & Spares
82C33150120003 - Cam Follower for H24 3/4 (0.75 inch)
Mechanical Indexer Accessories & Spares
82C33150160003 - Cam Follower for H12 - 9.3mm (.37 inch)
Mechanical Indexer Accessories & Spares
82C33150150003 - Cam Follower for H9 - 7.3mm (.29 inch)
Mechanical Indexer Accessories & Spares
82C33150170003 - Cam Follower for H14 - 11.3mm (.44 inch)
Mechanical Indexer Accessories & Spares
82C10457080003 - Cam Follower for H64 2 (2.00 inch)
Mechanical Indexer Accessories & Spares
82B08417060002 - Cam Follower for H96 3 (3.00 inch)
Mechanical Indexer Accessories & Spares
82C33150180003 - Cam Follower for H18 - 14.3mm (.56 inch)
Mechanical Indexer Accessories & Spares
82C33150130003 - Cam Follower for H28 7/8 (0.875 inch)