
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1075-1 - 8JG-1075-1 ARM w/ FASTENERS
NAAMS Power Clamp Arms
B8JG-1509-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1009-1 - Arm 8JG-1009-1 W/2 M10C16-912
NAAMS Power Clamp Arms
B8JG-1013-1 - ARM 8JG-1013-1 w/Fasteners