
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1132-1-P - 8JG-1132-1 (With 2 Pcs M10X16-912) Painted
NAAMS Power Clamp Arms
B8JG-3010-1-P - NAAMS Clamp Arm
NAAMS Power Clamp Arms
B8JG-1012-1-P - Arm 8JG-1012-1PaintedW/Screws
NAAMS Power Clamp Arms
B8JG-1201-1-P - 8JG-1201-1 (With 2 Pc M10X16-912) Painted
NAAMS Power Clamp Arms
B8JG-3115-1-P - 8JG-3115-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1509-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1008-1-P - 8JG-1008-1 Painted
NAAMS Power Clamp Arms
B8JG-1035-1-P - 8JG-1035-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-1156-1-P - 8JG-1156-1 Arm W/2 M10X16-912, Painted
NAAMS Power Clamp Arms
B8JG-1114-1-P - 8JG-1114-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-1132-1-P - 8JG-1132-1 (With 2 Pcs M10X16-912) Painted
NAAMS Power Clamp Arms
B8JG-3010-1-P - NAAMS Clamp Arm