
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel (Painted)
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1519-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1007-1-P - 82G63/25mm ArmPainted
NAAMS Power Clamp Arms
B8JG-1511-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1021-1-P - 8JG-1021-1 Arm W/Fasteners, Painted
NAAMS Power Clamp Arms
B8JG-1531-1-P - 82G/M63 20mm Arm, Painted W/Screws
NAAMS Power Clamp Arms
B8JG-1036-1-P - Arm Style 036; With Fasteners; Painted
NAAMS Power Clamp Arms
B8JG-1033-1-P - 8JG-1033-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-1547-1-P - 82G/M63 20mm Arm, Painted W/Screws
NAAMS Power Clamp Arms
B8JG-1247-1-P - 8JG-1117-1 Arm, Insulated, w/Fastners
NAAMS Power Clamp Arms
B8JG-1228-1-P - 82G50/Machined ArmPainted
NAAMS Power Clamp Arms
B8JG-1519-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1007-1-P - 82G63/25mm ArmPainted