
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1012-1 - Arm 8JG-1012-1 W/2 M10X16-912
NAAMS Power Clamp Arms
B8JG-1011-1 - Arm 8JG-1011-1 W/2 M10X16-912
NAAMS Power Clamp Arms
B8JG-1293-1 - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-1294-1 - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-1090-1 - INSULATED ARM MADE FROM 8JG-1036-1 WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1038-1 - 25MM ARM#1038 *
NAAMS Power Clamp Arms
B8JG-1402-1 - 8JG-1402-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3023-1 - ARM #8JG-3023-1 W/ SCREWS *
NAAMS Power Clamp Arms
B8JG-1319-1 - 8JG-1319-1 W/ SET SCREWS *
NAAMS Power Clamp Arms
B8JG-3043-1 - ARM # B8JG-1043-1 W/ EXPANDED HOLES *
NAAMS Power Clamp Arms
B8JG-1012-1 - Arm 8JG-1012-1 W/2 M10X16-912
NAAMS Power Clamp Arms
B8JG-1011-1 - Arm 8JG-1011-1 W/2 M10X16-912