
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1046-1 - 8JG-1046-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1048-1 - 8JG-1048-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1154-1 - Arm 1154 With Fasteners
NAAMS Power Clamp Arms
B8JG-1034-1 - 8JG-1034-1 (W,2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1131-1 - 8JG-1131-1 (With 2 Pcs Mx1016-912)
NAAMS Power Clamp Arms
B8JG-1170-1 - 8JG-1170-1 (W, 2 Pcs M10X16-912) *
NAAMS Power Clamp Arms
B8JG-1510-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1044-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1308-1 - 20MM/82G63 ARM HANDLE OPTION W/SET SCREWS
NAAMS Power Clamp Arms
B8JG-1168-1 - 8JG-1168-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1046-1 - 8JG-1046-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1048-1 - 8JG-1048-1 (W2 M10X16-912)