
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1106-1 - 8JG-1106-1
NAAMS Power Clamp Arms
B8JG-1105-1 - ARM 105 W/ SCREWS *
NAAMS Power Clamp Arms
B8JG-1154-1 - Arm 1154 With Fasteners
NAAMS Power Clamp Arms
B8JG-1003-1 - ARM 003 (W,2PCS M10X16-912)
NAAMS Power Clamp Arms
B8JG-1403-1 - 8JG-1403-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1001-1 - ARM 001 W/SET SCREWS *
NAAMS Power Clamp Arms
B8JG-3009-1 - Arm 009 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1288-1 - 8JG-1288-1 Armw/Fasteners
NAAMS Power Clamp Arms
B8JG-3111-1 - ARM 111 expanded holes, with fasteners
NAAMS Power Clamp Arms
B8JG-1023-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1106-1 - 8JG-1106-1
NAAMS Power Clamp Arms
B8JG-1105-1 - ARM 105 W/ SCREWS *