
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel (Painted)
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1036-1-P - Arm Style 036; With Fasteners; Painted
NAAMS Power Clamp Arms
B8JG-1033-1-P - 8JG-1033-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-1308-1-P - 20mm arm 008 milled down 5mm for Handle Assembly
NAAMS Power Clamp Arms
B8JG-1009-1-P - Arm Style 009, With Fasteners, Painted Safety Orange
NAAMS Power Clamp Arms
B8JG-1247-1-P - 8JG-1117-1 Arm, Insulated, w/Fastners
NAAMS Power Clamp Arms
B8JG-1151-1-P - 8JG-1151-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-1292-1-P - SPECIAL 82G50 ARMw/Fasteners & Painted
NAAMS Power Clamp Arms
B8JG-1110-1-P - 8JG-1110-1 ArmPaintedW/Screws
NAAMS Power Clamp Arms
B8JG-3207-1-P - NAAMS Clamp Arm
NAAMS Power Clamp Arms
B8JG-1293-1-P - 8JG-1293-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1036-1-P - Arm Style 036; With Fasteners; Painted
NAAMS Power Clamp Arms
B8JG-1033-1-P - 8JG-1033-1 Arm, Painted, W/Fasteners