
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1148-1 - ARM 148 with 1090027 & 1090030
NAAMS Power Clamp Arms
B8JG-1137-1 - 8JG-1137-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1120-1 - 8JG-1120-1 Armw/Fasteners
NAAMS Power Clamp Arms
B8JG-1310-1 - 20MM 8JG-1010-1 ARM w/FASTENERS
NAAMS Power Clamp Arms
B8JG-1117-1 - Arm 117 With Fasteners
NAAMS Power Clamp Arms
B8JG-1147-1 - ARM 1147 W/SET SCREWS *
NAAMS Power Clamp Arms
B8JG-1173-1 - 8JG-1173-1 (W 2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1036-1 - 8JG-1036-1 (W2/M10X16-912)
NAAMS Power Clamp Arms
B8JG-1292-1 - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-1089-1 - Insulated 1035 Arm(w/2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1148-1 - ARM 148 with 1090027 & 1090030
NAAMS Power Clamp Arms
B8JG-1137-1 - 8JG-1137-1 Arm W/Fasteners