
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1137-1 - 8JG-1137-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1178-1 - 82G80/Std Arm
NAAMS Power Clamp Arms
B8JG-1120-1 - 8JG-1120-1 Armw/Fasteners
NAAMS Power Clamp Arms
B8JG-1026-1
NAAMS Power Clamp Arms
B8JG-1029-1 - ARM 029 (W,2PCS M10X16-912)
NAAMS Power Clamp Arms
B8JG-3174-1 - 8JG-3174-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1257-1 - 8JG-1117-1 Arm, Insulated, Painted, w/Fastners
NAAMS Power Clamp Arms
B8JG-1168-1 - 8JG-1168-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3248-1 - NAAMS ARM ACA248M w/SCREWS
NAAMS Power Clamp Arms
B8JG-1123-1 - ARM # 1123 W, SET SCREW *
NAAMS Power Clamp Arms
B8JG-1137-1 - 8JG-1137-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1178-1 - 82G80/Std Arm