
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel (Painted)
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1203-1-P - 82G50 Arm Painted W/Screws
NAAMS Power Clamp Arms
B8JG-1152-1-P - 82G80/Std Arm Painted W/Fasteners
NAAMS Power Clamp Arms
B8JG-1507-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1151-1-P - 8JG-1151-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-1292-1-P - SPECIAL 82G50 ARMw/Fasteners & Painted
NAAMS Power Clamp Arms
B8JG-1007-1-P - 82G63/25mm ArmPainted
NAAMS Power Clamp Arms
B8JG-1155-1-P - 8JG-1155-1 Arm W/2 M10X16-912, Painted
NAAMS Power Clamp Arms
B8JG-1308-1-P - 20mm arm 008 milled down 5mm for Handle Assembly
NAAMS Power Clamp Arms
B8JG-1021-1-P - 8JG-1021-1 Arm W/Fasteners, Painted
NAAMS Power Clamp Arms
B8JG-1293-1-P - 8JG-1293-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1203-1-P - 82G50 Arm Painted W/Screws
NAAMS Power Clamp Arms
B8JG-1152-1-P - 82G80/Std Arm Painted W/Fasteners