
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1103-1 - 8JG-1103-1
NAAMS Power Clamp Arms
B8JG-1207-1 - 8JG-1207-1 (W, 2Pcs Of M10X16-912) *
NAAMS Power Clamp Arms
B8JG-1202-1 - 82G50/NON-STANDARD ARM
NAAMS Power Clamp Arms
B8JG-1284-1 - SPEC. ARM ( MADE FROM 8JG-1217-1 ) WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1206-1 - 8JG-1206-1 (With 2 Pc M10X16-912)
NAAMS Power Clamp Arms
B8JG-3047-1 - Arm 047 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-3256-1 - Naams Arm ACA256M w/Screws
NAAMS Power Clamp Arms
B8JG-1153-1 - 8JG-1153-1 (W, 2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-3045-1 - Arm 045 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1150-1 - 8JG-1150-1 (W, 2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1103-1 - 8JG-1103-1
NAAMS Power Clamp Arms
B8JG-1207-1 - 8JG-1207-1 (W, 2Pcs Of M10X16-912) *