
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1134-1-P - 82G80/STD ARM WITH SET SCREWS / PAINTED
NAAMS Power Clamp Arms
B8JG-1136-1-P - 8JG-1136-1 w/SCREWS,PAINTED
NAAMS Power Clamp Arms
B8JG-1170-1-P - 8JG-1170-1 (W, 2 Pcs M10X16-912) W/Paint
NAAMS Power Clamp Arms
B8JG-1034-1-P - Arm Style 034 Painted Safety Orange, With Fasteners
NAAMS Power Clamp Arms
B8JG-1524-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1035-1-P - 8JG-1035-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-3032-1-P - NAAMS Clamp Arm
NAAMS Power Clamp Arms
B8JG-1522-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1216-1-P - 82G50/MACH'D ARM ONLY PAINTED
NAAMS Power Clamp Arms
B8JG-1534-1-P - 82G/M63 20mm Arm, Painted W/Screws
NAAMS Power Clamp Arms
B8JG-1134-1-P - 82G80/STD ARM WITH SET SCREWS / PAINTED
NAAMS Power Clamp Arms
B8JG-1136-1-P - 8JG-1136-1 w/SCREWS,PAINTED