
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES











Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Arm Offset50
- Clamp Arm Length (in)3.54
- ConfigurationLateral clamping arm
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
- Used With Model/Series82M-3 (50mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (50mm Cylinder)
Related Products
NAAMS Power Clamp Arms
B8JG-1226-2 - ACA226M
NAAMS Power Clamp Arms
B8JG-1125-1 - 82G80/ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1221-1 - ARM#1221-1 W/SET SCREW
NAAMS Power Clamp Arms
B8JG-1172-1 - Arm# 172 With Fasteners
NAAMS Power Clamp Arms
B8JG-1176-1 - 8JG-1176-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1039-1 - ARM # (W/2PCS M10X16-912)
NAAMS Power Clamp Arms
B8JG-1222-1 - 8JG-1222-1 w/SCREWS
NAAMS Power Clamp Arms
B8JG-1422-1 - 8JG-1422-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1538-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1314-1 - 20MM / 8JG-1014-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1226-2 - ACA226M
NAAMS Power Clamp Arms
B8JG-1125-1 - 82G80/ARM WITH SET SCREWS