
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1227-1 - 8JG-1227-1 (W/2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1047-1 - 8JG-1047-1 (W2 Pcs M10X16-912) *
NAAMS Power Clamp Arms
B8JG-1512-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-3173-1 - ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1091-1 - INSULATED ARM MADE FROM 8JG-1036-1 WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-3032-1 - SPECIAL 8JG-1032-1 ARM W/ 10mm DOWEL HOLES
NAAMS Power Clamp Arms
B8JG-1025-1 - 8JG-1025-1 (2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1116-1 - 8JG-116-1 (With 2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1530-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1118-1 - 8JG-1118-1 ( With 2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1227-1 - 8JG-1227-1 (W/2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1047-1 - 8JG-1047-1 (W2 Pcs M10X16-912) *