
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1332-1 - 8JG-1332-1 ARM W / FASTENERS
NAAMS Power Clamp Arms
B8JG-1291-1 - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-1288-1 - 8JG-1288-1 Armw/Fasteners
NAAMS Power Clamp Arms
B8JG-1023-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1403-1 - 8JG-1403-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1154-1 - Arm 1154 With Fasteners
NAAMS Power Clamp Arms
B8JG-1334-1 - 8JG-1334-1 ARM W / FASTENERS
NAAMS Power Clamp Arms
B8JG-1302-1 - 8JG-1002-1 Arm, 20mm, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1144-1 - 8JG-1144-1 Arm, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1308-1 - 20MM/82G63 ARM HANDLE OPTION W/SET SCREWS
NAAMS Power Clamp Arms
B8JG-1332-1 - 8JG-1332-1 ARM W / FASTENERS
NAAMS Power Clamp Arms
B8JG-1291-1 - SPECIAL 82G50 ARMw/Fasteners