
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1319-1 - 8JG-1319-1 W/ SET SCREWS *
NAAMS Power Clamp Arms
B8JG-1177-1 - 8JG-1177-1 Arm
NAAMS Power Clamp Arms
B8JG-1536-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-1541-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1528-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1531-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-1526-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1011-1 - Arm 8JG-1011-1 W/2 M10X16-912
NAAMS Power Clamp Arms
B8JG-1521-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-3246-1 - NAAMS ARM ACA246M w/SCREWS
NAAMS Power Clamp Arms
B8JG-1319-1 - 8JG-1319-1 W/ SET SCREWS *
NAAMS Power Clamp Arms
B8JG-1177-1 - 8JG-1177-1 Arm