
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1534-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-1535-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-1514-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1539-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1546-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-1517-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1519-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1549-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1412-1 - 8JG-1412-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1542-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1534-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-1535-1 - 82G/M63 20mm Arm W/Screws