
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Visit Product Series:
NAAMS Power Clamp ArmsUnit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1039-1 - ARM # (W/2PCS M10X16-912)
NAAMS Power Clamp Arms
B8JG-1045-1 - 8JG-1045-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1034-1 - 8JG-1034-1 (W,2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1015-1 - 25MM/82G63ARM W/SETSCREWS
NAAMS Power Clamp Arms
B8JG-1048-1 - 8JG-1048-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1232-1 - 82G50/MACHINED ARMPAINTED
NAAMS Power Clamp Arms
B8JG-1044-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-3012-1 - 8JG-3012-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1125-1 - 82G80/ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1538-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1039-1 - ARM # (W/2PCS M10X16-912)
NAAMS Power Clamp Arms
B8JG-1045-1 - 8JG-1045-1 (W2 M10X16-912)