
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3010-1 - Arm 010 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1511-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1135-1 - 8JG-1135-1 (W, 2 Pcs M10X16-913)
NAAMS Power Clamp Arms
B8JG-1007-1 - Arm 8JG-1007-1 W/2 M10X16-912