
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1034-1 - 8JG-1034-1 (W,2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1222-1 - 8JG-1222-1 w/SCREWS
NAAMS Power Clamp Arms
B8JG-1522-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-3111-1 - ARM 111 expanded holes, with fasteners
NAAMS Power Clamp Arms
B8JG-1048-1 - 8JG-1048-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1044-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1046-1 - 8JG-1046-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1015-1 - 25MM/82G63ARM W/SETSCREWS
NAAMS Power Clamp Arms
B8JG-1001-1 - ARM 001 W/SET SCREWS *
NAAMS Power Clamp Arms
B8JG-1131-1 - 8JG-1131-1 (With 2 Pcs Mx1016-912)
NAAMS Power Clamp Arms
B8JG-1034-1 - 8JG-1034-1 (W,2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1222-1 - 8JG-1222-1 w/SCREWS