
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Visit Product Series:
NAAMS Power Clamp ArmsUnit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel (Painted)
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3021-1-P - ARM WITH 10mm DOWELS, PAINTED SAFETY ORANGE
NAAMS Power Clamp Arms
B8JG-1034-1-P - Arm Style 034 Painted Safety Orange, With Fasteners
NAAMS Power Clamp Arms
B8JG-1035-1-P - 8JG-1035-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-1043-1-P - 82G63/25mm Arm Painted W/Screws
NAAMS Power Clamp Arms
B8JG-1044-1-P - Arm 044 With Fasteners, Painted
NAAMS Power Clamp Arms
B8JG-1024-1-P - 82G63/Non Std ArmWith Set Screws Painted
NAAMS Power Clamp Arms
B8JG-1294-1-P - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-1522-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1134-1-P - 82G80/STD ARM WITH SET SCREWS / PAINTED
NAAMS Power Clamp Arms
B8JG-3032-1-P - NAAMS Clamp Arm
NAAMS Power Clamp Arms
B8JG-3021-1-P - ARM WITH 10mm DOWELS, PAINTED SAFETY ORANGE
NAAMS Power Clamp Arms
B8JG-1034-1-P - Arm Style 034 Painted Safety Orange, With Fasteners