
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Visit Product Series:
NAAMS Power Clamp ArmsUnit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3035-1 - Arm 035 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-3031-1 - ARM# 8JG-1031-1 W/EXPANDED HOLE PATTERN & SET SCREWS *
NAAMS Power Clamp Arms
B8JG-1134-1 - 8JG-1134-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1035-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1019-1 - 8JG-1019-1 ArmW/Fasteners
NAAMS Power Clamp Arms
B8JG-1532-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-1423-1 - 8JG-1423-1 ARM W/FASTENERS
NAAMS Power Clamp Arms
B8JG-1525-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-3247-1 - NAAMS ARM ACA247M
NAAMS Power Clamp Arms
B8JG-1014-1 - AUTO STEEL ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-3035-1 - Arm 035 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-3031-1 - ARM# 8JG-1031-1 W/EXPANDED HOLE PATTERN & SET SCREWS *