
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel (Painted)
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3115-1-P - 8JG-3115-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1201-1-P - 8JG-1201-1 (With 2 Pc M10X16-912) Painted
NAAMS Power Clamp Arms
B8JG-3009-1-P - 8JG-3009-1 Arm w/Fasteners, Painted
NAAMS Power Clamp Arms
B8JG-1208-1-P - 8JG-1208-1 (W, 2Pcs M10X10-913) Painted
NAAMS Power Clamp Arms
B8JG-1290-1-P - 8JG-1290-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1289-1-P - 8JG-1289-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1520-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1288-1-P - B8JG ARM W/FASTENERS AND PAINTED
NAAMS Power Clamp Arms
B8JG-1509-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1115-1-P - 82G80/STD ARM PAINTED W/SCREWS
NAAMS Power Clamp Arms
B8JG-3115-1-P - 8JG-3115-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1201-1-P - 8JG-1201-1 (With 2 Pc M10X16-912) Painted