
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1101-1 - 82G80-STD ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1107-1 - 8JG-1107-1
NAAMS Power Clamp Arms
B8JG-1289-1 - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-3115-1 - 8JG-3115-1Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1030-1 - 8JG-1030-1 (2PCS M10X16-912)
NAAMS Power Clamp Arms
B8JG-1132-1 - 8JG-1132-1 (With 2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-3110-1 - ARM 110 expanded holes, with fasteners
NAAMS Power Clamp Arms
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) *
NAAMS Power Clamp Arms
B8JG-1008-1 - Arm 8JG-1008-1 W/2 M10X16-912
NAAMS Power Clamp Arms
B8JG-1135-1 - 8JG-1135-1 (W, 2 Pcs M10X16-913)
NAAMS Power Clamp Arms
B8JG-1101-1 - 82G80-STD ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1107-1 - 8JG-1107-1