
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1138-1-P - 8JG-1138-1(With 2 Pcs M10X16-912) Painted
NAAMS Power Clamp Arms
B8JG-1291-1-P - 8JG-1291-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-3238-1-P - NAAMS ACA238M ARMW/SET SCREWS-PAINTED
NAAMS Power Clamp Arms
B8JG-1227-1-P - 82G50/Machined Arm W/Set Screws Painted
NAAMS Power Clamp Arms
B8JG-3150-1-P - NAAMS Clamp Arm
NAAMS Power Clamp Arms
B8JG-3247-1-P - NAAMS ARM ACA247M W/ SET SCREWS
NAAMS Power Clamp Arms
B8JG-1523-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1346-1-P - 8JG-1046-1 Arm, 20MM, w/Fasteners, Painted
NAAMS Power Clamp Arms
B8JG-3135-1-P - NAAMS Clamp Arm
NAAMS Power Clamp Arms
B8JG-3032-1 - SPECIAL 8JG-1032-1 ARM W/ 10mm DOWEL HOLES
NAAMS Power Clamp Arms
B8JG-1138-1-P - 8JG-1138-1(With 2 Pcs M10X16-912) Painted
NAAMS Power Clamp Arms
B8JG-1291-1-P - 8JG-1291-1 Arm, Painted, w/Fasteners