
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel (Painted)
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1532-1-P - 82G/M63 20mm Arm, Painted W/Screws
NAAMS Power Clamp Arms
B8JG-3151-1-P - 8JG-3151-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1174-1-P - 82G80/Std Arm With Set Screws / Painted
NAAMS Power Clamp Arms
B8JG-1133-1-P - 8JG-1133-1 Arm, Painted, W/Mtg Screws
NAAMS Power Clamp Arms
B8JG-3155-1-P - 8JG-3155-1 Arm w/Fasteners, Painted
NAAMS Power Clamp Arms
B8JG-3152-1-P - 8JG-3152-1 Arm w/Fasteners, Painted
NAAMS Power Clamp Arms
B8JG-1538-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-3031-1-P - 8JG-3031-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-3248-1-P - NAAMS ARM ACA248M WITH SET SCREWS / PAINTED
NAAMS Power Clamp Arms
B8JG-1511-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1532-1-P - 82G/M63 20mm Arm, Painted W/Screws
NAAMS Power Clamp Arms
B8JG-3151-1-P - 8JG-3151-1 Arm, Painted, w/Fasteners