
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3227-1 - Arm 227 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS
NAAMS Power Clamp Arms
B8JG-1175-1 - 8JG-1175-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-3247-1 - NAAMS ARM ACA247M
NAAMS Power Clamp Arms
B8JG-3238-1 - Clamping arm
NAAMS Power Clamp Arms
B8JG-1411-1 - 8JG-1411-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3343-1 - 8JG-3343-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1537-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1313-1 - 20MM Arm for 82G63 Handle Option Only
NAAMS Power Clamp Arms
B8JG-1532-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-3227-1 - Arm 227 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS