
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel (Painted)
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1512-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-3228-1-P - 8JG-3228-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1521-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1029-1-P - 82G63/25MM ARM PAINTED W/SCREWS
NAAMS Power Clamp Arms
B8JG-3033-1-P - 8JG-3033-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1176-1-P - 8JG-1176-1 Arm W/Set Screws & Painted
NAAMS Power Clamp Arms
B8JG-1534-1-P - 82G/M63 20mm Arm, Painted W/Screws
NAAMS Power Clamp Arms
B8JG-3246-1-P - 8JG-3246-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1012-1-P - Arm 8JG-1012-1PaintedW/Screws
NAAMS Power Clamp Arms
B8JG-1544-1-P - 82G/M63 20mm Arm, Painted W/Screws
NAAMS Power Clamp Arms
B8JG-1512-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-3228-1-P - 8JG-3228-1 Arm, Painted, w/Fasteners