Destaco Logo

86D40-111D800A - Double Pin Package Used For Accurate Positioning Of Sheet Metal Parts In Welding Environments And Handling Systems Without Rotation.

Visit Product Series:

Pin Packages-86D40-60/60

Unit View

Dimensions / Applications

  • Weight (lb)3.31
  • Product ApplicationCLAMPING

Technical Details

  • Stroke (in)1.57
  • Supplied?No

Product Information

  • Accessories86D60H1000001|86D40-1000000A|86D0-100L4|86D40-100C8|8EL-002-1|8EL-003-1|86D60H1000001|86D40-1000000A|86D0-100L4|8EL-002-1|8EL-003-1
  • BrandDESTACO
  • Product TypeDouble Pin Package
  • Spindle Included?No