
ADJUSTABLE PNEUMATIC PIVOT UNITS FOR WELDING & TOOL POSITIONING – RCM/RFM SERIES

Unit View
Dimensions / Applications
- Weight (lb)59.4
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Handle ColorRed
- Product TypePivot Unit
- Spindle Included?No
Related Products
201 Series
201-U - Flanged Base, U-Bar
225 Series
225-UB - Straight Base, U-Bar
325 Series
325 - Squeeze Action Plier Clamp
860-861-891-1000-1001 Series
860 - 2in. Cylinder Bore with Vertical Clamp Arm
602/604/624 Series
624 - Straight Line Action Clamp - Imperial
800/1200 Series
800 Sm. Pneumatic Retractor Clamp
603/608 Series
603 - Straight Line Action Clamp - Imperial
5000 Series
5105 - Heavy-Duty Flanged Base
5900 Series
5905 - Flanged Base
8000/8200/8400 Series
8215 - Pneumatic Swing Cylinder - Swing Direction: RH
201 Series
201-U - Flanged Base, U-Bar
225 Series
225-UB - Straight Base, U-Bar