
ADJUSTABLE PNEUMATIC PIVOT UNITS FOR WELDING & TOOL POSITIONING – RCM/RFM SERIES

Unit View
Dimensions / Applications
- Weight (lb)59.4
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Handle ColorRed
- Product TypePivot Unit
- Spindle Included?No
Related Products
201 Series
201-U - Flanged Base, U-Bar
225 Series
225-UB - Straight Base, U-Bar
324/334/344/374 Series
324 - VERTICAL LATCH CLAMP
425/435 Series
435 - Plier Clamp
548/578 Series
578 - Vertical Hold Down Clamp
602/604/624 Series
624 - Straight Line Action Clamp - Imperial
3011 Series
3011 - Pull Action Latch Clamp with T-Handle
3031/3051 Series
3051 - Pull Action Latch Clamp
201 Series
201-U - Flanged Base, U-Bar
225 Series
225-UB - Straight Base, U-Bar