
ADJUSTABLE PNEUMATIC PIVOT UNITS FOR WELDING & TOOL POSITIONING – RCM/RFM SERIES

Unit View
Dimensions / Applications
- Weight (lb)134.2
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Handle ColorRed
- Product TypePivot Unit
- Spindle Included?No
Related Products
201 Series
201-U - Flanged Base, U-Bar
225 Series
225-UB - Straight Base, U-Bar
229 Series
229 - Cam Clamp
385 Series
385 - Pull Action Latch Clamp
460/480 Series
463 - Squeeze Action Plier Clamp
518 Series
518 Clamp
3011 Series
3011 - Pull Action Latch Clamp with T-Handle
84A3 Series
Sheet Metal Grippers-84A3 - 84A3 Series
201 Series
201-U - Flanged Base, U-Bar
225 Series
225-UB - Straight Base, U-Bar