
ENCLOSED, MINIATURE PNEUMATIC POWER CLAMPS - 82L-4 SERIES

Unit View
Dimensions / Applications
- Weight (lb)0.506
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessories8JG-401-1-01|8EA-109-1
- BrandDESTACO
- Product TypePneumatic Power Clamps
- Spindle Included?No
Related Products
82L-4 Series
82L12-4006 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4006 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4004 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4004 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4008 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4436 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4437 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4003 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4007 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4006 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4 - 82L-4 - Pneumatic Power Clamps