
ENCLOSED, MINIATURE PNEUMATIC POWER CLAMPS - 82L-4 SERIES

Unit View
Dimensions / Applications
- Weight (lb)0.726
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessories8JG-402-1-01|8EA-109-1
- BrandDESTACO
- Product TypePneumatic Power Clamps
- Spindle Included?No
Related Products
82L-4 Series
82L16-4434 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4436 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4030 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4008 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4003 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4037 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4004 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4038 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4034 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4033 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4434 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4436 - 82L-4 - Pneumatic Power Clamps