
ENCLOSED, MINIATURE PNEUMATIC POWER CLAMPS - 82L-4 SERIES

Unit View
Dimensions / Applications
- Weight (lb)0.726
Technical Details
- Supplied?No
Product Information
- Accessories8JG-402-1-01|8EA-109-1
- BrandDESTACO
- Product TypePneumatic Power Clamps
- Spindle Included?No
Related Products
82L-4 Series
82L16-4435 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4430 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4035 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4007 - 82L-4 - Pneumatic Power Clamps