
ENCLOSED, MINIATURE PNEUMATIC POWER CLAMPS - 82L-4 SERIES

Unit View
Dimensions / Applications
- Weight (lb)0.924
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessories8JG-403-1-01|8EA-109-1|82ZB-004-1
- BrandDESTACO
- Product TypePneumatic Power Clamps
- Spindle Included?No
Related Products
82L-4 Series
82L20-4006 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4004 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4008 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4007 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4005 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4430 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4437 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4033 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4435 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4038 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4006 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4004 - 82L-4 - Pneumatic Power Clamps