
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Visit Product Series:
Pneumatic Power Clamps-AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeSensor
- Product TypeSensor
- Series Used On82P50-720, 82P63-720
- Spindle Included?No
- Used With Model/Series82P50-720, 82P63-720
Related Products
Pneumatic Power Clamps Accessories
8EA-147-4-B - PNP Sensor with 90° M12x1 Connector (L9)
Pneumatic Power Clamps Accessories
8EA-165-1 - Sensor, Replacement For 8EA-075-3
Pneumatic Power Clamps Accessories
8EA-155-4-B - NPN Sensor with 90° M12x1 Connector
Pneumatic Power Clamps Accessories
8EA-161-1 - Inductive Sensing System with M12x1 Connector
Pneumatic Power Clamps Accessories
8EA-030-1 - Inductive Sensing System with M12x1 Connector
Pneumatic Power Clamps Accessories
8EA-033-2 - Inductive Sensing System with M12x1 Cable Connector
Sheet Metal Gripper Accessories
8EA-1052-1 - PNP Magneto-Resistive Dual Sensor Kit
Pneumatic Power Clamps Accessories
8EA-023-2 - Inductive Sensing System with M8x1 Connector
Pneumatic Power Clamps Accessories
8EA-154-4-B - NPN Sensor with In-line M12x1 Connector (N8)
Pneumatic Power Clamps Accessories
8EA-146-4-B - PNP Sensor with In-line M12x1 Connector
Pneumatic Power Clamps Accessories
8EA-147-4-B - PNP Sensor with 90° M12x1 Connector (L9)
Pneumatic Power Clamps Accessories
8EA-165-1 - Sensor, Replacement For 8EA-075-3