
Pneumatic Pull Action Latch Clamps – 8051 & 8331 Series

Visit Product Series:
Pneumatic Toggle Clamp-8051-8331Unit View
Dimensions / Applications
- Weight (lb)2.56
Technical Details
- Bore Size (in)1.26
- Exerting Force (lbf)409.0
- Exerting Force @ 5.5 bar [80 PSI] (lbf)409 lb-ft
- Maximum Holding Capacity (lbf)600.0
- Maxmum Holding Capacity (lb)600.0
- Pull Stroke (in)0.69 in
- Air Port sizeG-1/8
- Supplied?No
Product Information
- Accessories810169|8EA-109-1|CABL-010|CABL-013
- BrandDESTACO
- Handle ColorRed
- Product TypePneumatic Latch Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
8331/8051 Series
8051 - PNEUMATIC, TOGGLE LATCH CLAMP WITH 1/8 NPT PORTS
8331/8051 Series
8051-H - PNEUMATIC LATCH CLAMP WITH NPT PORTS AND HANDLE OPTION
8331/8051 Series
8051-EH - PNEUMATIC LATCH CLAMP WITH G-1/8 PORTS AND HANDLE
8331/8051 Series
8331 - Pneumatic, toggle version of 3031 latch clamp.
323/331/341 Series
323-M-50 - 323 With 50mm Longer Hook
323/331/341 Series
323-M-25 - 323 With 25mm Longer Hook
3031/3051 Series
3051-SS - Stainless Steel 3051
8331/8051 Series
8051 - PNEUMATIC, TOGGLE LATCH CLAMP WITH 1/8 NPT PORTS
8331/8051 Series
8051-H - PNEUMATIC LATCH CLAMP WITH NPT PORTS AND HANDLE OPTION