Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-2400-S
030-1-D-2400-S
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
5000
Stroke (in)
1.12
Force (lb)
2400.0
Stroke (mm)
28.4
Force (kg)
1088.0
Operating Pressure (bar)
345
Product Function
Clamping
Swing Direction
Straight
Port Size
SAE #4
PublishedDate
1675373501000
Mounting
Threaded Body
Product Series
030
Operating Method
Double-Acting
Product Type
Swing/Pull Clamps
Vertical clamp stroke (mm)
12.7
Vertical clamp stroke (in)
0.5
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top