Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-475-L
030-1-D-475-L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Force (lb)
475.0
Operating Pressure (PSI)
5000
Stroke (in)
0.65
Operating Pressure (bar)
345
Stroke (mm)
16.5
Force (kg)
215.0
Product Series
030
Operating Method
Double-Acting
Vertical clamp stroke (in)
0.32
Product Type
Swing/Pull Clamps
Port Size
SAE #2
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Vertical clamp stroke (mm)
8.128
Swing Direction
LH (Standard)
PublishedDate
1675427791000
Mounting
Threaded Body
Back to Top