Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-475-R
030-1-D-475-R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Force (lb)
475.0
Operating Pressure (PSI)
5000
Stroke (in)
0.65
Stroke (mm)
16.5
Force (kg)
215.0
Operating Pressure (bar)
345
Vertical clamp stroke (in)
0.32
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1675427959000
Product Function
Clamping
Port Size
SAE #2
Product Type
Swing/Pull Clamps
Swing Direction
RH
Mounting
Threaded Body
Vertical clamp stroke (mm)
8.128
Operating Method
Double-Acting
Product Series
030
Back to Top