Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-1100-R
030-1-S-1100-R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Force (lb)
1100.0
Stroke (in)
0.89
Operating Pressure (PSI)
5000
Force (kg)
499.0
Stroke (mm)
22.6
Operating Pressure (bar)
345
Vertical clamp stroke (in)
0.39
PublishedDate
1675373606000
Vertical clamp stroke (mm)
9.906
Product Series
030
Product Function
Clamping
Swing Direction
RH
Mounting
Threaded Body
Product Type
Swing/Pull Clamps
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Operating Method
Single-Acting
Port Size
SAE #4
Back to Top