Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-2400-R
030-1-S-2400-R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Force (lb)
2400.0
Operating Pressure (PSI)
5000
Stroke (in)
1.12
Operating Pressure (bar)
345
Force (kg)
1088.0
Stroke (mm)
28.4
Port Size
SAE #4
Mounting
Threaded Body
Product Function
Clamping
Vertical clamp stroke (in)
0.5
Operating Method
Single-Acting
Swing Direction
RH
PublishedDate
1675373453000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Swing/Pull Clamps
Product Series
030
Vertical clamp stroke (mm)
12.7
Back to Top