Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
031-L-1100
031-L-1100
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
6.019
Weight (lb)
0.721
Width (in)
0.748
Length (mm)
152.9
Weight (kg)
0.33
Width (mm)
19.0
Product Function
Clamping
Product Type
Clamp Arm
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
031
PublishedDate
1675465650000
Back to Top