Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
031-L-2400
031-L-2400
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.564
Width (in)
1.125
Length (in)
7.226
Length (mm)
183.5
Weight (kg)
0.71
Width (mm)
28.6
Product Type
Clamp Arm
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
031
PublishedDate
1675466598000
Back to Top