Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
031-S-1100
031-S-1100
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
0.748
Length (in)
2.598
Weight (lb)
0.286
Width (mm)
19.0
Weight (kg)
0.13
Length (mm)
66.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Clamp Arm
PublishedDate
1675466274000
Product Function
Clamping
Product Series
031
Back to Top