Light-Duty Pneumatic Clamping
Select pneumatic clamp arm.

036-551-01

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.1
Arm Length (in) 1.36
Arm Length (mm) 34.5
Weight (kg) 0.05
Used With Model/Series 035-125|035-225
Product Series swing clamp accessories
Accessory Type Clamping Arm
Product Type standard pneumatic clamp accessories
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Arm (Arm) Single
Back to Top