Light-Duty Pneumatic Clamping
Select pneumatic clamp arm.

036-787-01

Visit Product Series:
CAD

Product Details Unit View:
Arm Length (in) 2.75
Weight (lb) 0.33
Arm Length (mm) 69.9
Weight (kg) 0.15
Product Function Clamping
Used With Model/Series 035-150|035-250
Product Type standard pneumatic clamp accessories
Accessory Type Clamping Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Arm (Arm) Single
Product Series swing clamp accessories
Back to Top