Light-Duty Pneumatic Clamping
Select pneumatic clamp arm.

036-787-02

Visit Product Series:
CAD

Product Details Unit View:
Arm Length (in) 5
Weight (lb) 0.49
Arm Length (mm) 127
Weight (kg) 0.22
Product Function Clamping
Accessory Type Clamping Arm
Product Type standard pneumatic clamp accessories
Used With Model/Series 035-150|035-250
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Arm (Arm) Single
Product Series swing clamp accessories
Back to Top